U210HL 5/8 UNMTD BALL BRG
10412323
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.625 in
- Bore Size (mm): 15.875 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- C Dynamic Load Rating: 2360 lb
- Co Static Load Rating: 1110 lb
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 12000 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 0.24
- Outside Diameter (in): 1.574 in
- Outside Diameter (mm): 39.999 mm
- Primary Seal: STEEL CLEARANCE SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 35 in/lbs
- Size Code: 203
- Vibration Frequency Fundamental Train: 0.0062 cps
- Vibration Frequency Inner Ring Defect: 0.0738 cps
- Vibration Frequency Outer Ring Defect: 0.0428 cps
- Vibration Frequency Roller Spin: 0.0293 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted