U223Z37 BALL BEARING INSERT
10424770
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.4375 in
- Type of Seal: Clearance Seal on Setscrew Side Seal Omitted on Other Side
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
- Bore Length (in): 1 49/64 in
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.227 in
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.25 in
- Inner Ring Hub Diameter (in): 1.847 in
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Net Weight: 0.99
- Outer Ring Width (in): 0.7480 in
- Outside Diameter (in): 2.8346 in
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Short Hub Length (in): 0.6563 in
- Weight unit: LB
1 7/16" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Clearance Seal on Setscrew Side, Seal Omitted on Other Side, Non-relubricatable, Spherical OD, Steel Retainers, No Grease, C5 Clearance