UB239E3LK4 2 7/16 UNMTD BALL BRG
10435626
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.4375 in
- Locking Type: Set Screw
- Type of Seal: E3 Triple Lip Seal
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (in): 2 1/2 in
- C Dynamic Load Rating: 11840 lb
- Co Static Load Rating: 8080 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.33 in
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.38 in
- Height: 3.00
- Inner Ring Hub Diameter (in): 3.012 in
- Length: 5.00
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 450 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 3.00
- Outer Ring Fillet Radius (in): 0.059 in
- Outer Ring Width (in): 0.8661 in
- Outside Diameter (in): 4.3307 in
- Primary Seal: BUNA TRIPLE LIP SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 165 in/lbs
- Short Hub Length (in): 15/16 in
- Size Code: 212
- Special Lube Percent: 100% GREASE FILL
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0988 cps
- Vibration Frequency Outer Ring Defect: 0.0678 cps
- Vibration Frequency Roller Spin: 0.0430 cps
- Weight unit: LB
- Width: 5.00
2 7/16" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Triple Lip Contact Seal, 100% Grease Filled, Non-relubricatable, Cylindrical OD
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Select a Seal for a Link-Belt Ball Bearing(Video)
- Link-Belt S/U/W/Y/CL200, U/Y300, U3K00 Series Ball Bearings(DOC)
- Rexnord Bearings(DOC)