UB224NL 1 1/2 UNMTD BALL BRG
10437152
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.5 in
- Locking Type: Set Screw
- Type of Seal: N Lip Seal
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (in): 1 29/32 in
- C Dynamic Load Rating: 7330 lb
- Co Static Load Rating: 4460 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.263 in
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.32 in
- Height: 2.00
- Inner Ring Hub Diameter (in): 2.083 in
- Length: 4.00
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 6000 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 1.61
- Outer Ring Fillet Radius (in): 0.039 in
- Outer Ring Width (in): 0.7087 in
- Outside Diameter (in): 3.1496 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 165 in/lbs
- Short Hub Length (in): 0.7344 in
- Size Code: 208
- Thread Size: #5/16-24
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0912 cps
- Vibration Frequency Outer Ring Defect: 0.0588 cps
- Vibration Frequency Roller Spin: 0.0367 cps
- Weight unit: LB
- Width: 4.00
1 1/2" Unmounted, Non Relubricatable, Cylindrical OD, Ball Bearing, Standard Duty, Setscrew Locking, Single Lip Contact Seal
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Select a Seal for a Link-Belt Ball Bearing(Video)
- Link-Belt S/U/W/Y/CL200, U/Y300, U3K00 Series Ball Bearings(DOC)
- Rexnord Bearings(DOC)