UG2M65NL 65MM UNMTD BALL BRG
10406813
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 2.559 in
- Bore Size (mm): 65 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- C Dynamic Load Rating: 12920 lb
- Co Static Load Rating: 9010 lb
- Locking Device Kit: U2435S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 3850 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 5.23
- Outside Diameter (in): 4.724 in
- Outside Diameter (mm): 120 mm
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 213
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0983 cps
- Vibration Frequency Outer Ring Defect: 0.0683 cps
- Vibration Frequency Roller Spin: 0.0447 cps
- Weight unit: LB
Link-Belt UG2M65NL Ball Bearings UG200 Unmounted Replacement Bearing. Contact Rexnord for more details.