UG212NL 3/4 UNMTD BALL BRG
10415849
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.75 in
- Locking Type: Set Screw
- Type of Seal: N Lip Seal
- Available Seal Type: N Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (in): 1 9/32 in
- C Dynamic Load Rating: 2870 lb
- Co Static Load Rating: 1480 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.176 in
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): 0.19 in
- Height: 1.50
- Inner Ring Hub Diameter (in): 1.121 in
- Length: 2.50
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 10000 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 0.36
- Outer Ring Width (in): 0.5906 in
- Outside Diameter (in): 1.8504 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 85 in/lbs
- Short Hub Length (in): 0.5313 in
- Size Code: 204
- Thread Size: #1/4-28
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0825 cps
- Vibration Frequency Outer Ring Defect: 0.0508 cps
- Vibration Frequency Roller Spin: 0.0332 cps
- Weight unit: LB
- Width: 2.50
3/4" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Single Lip Contact Seal, Relubricatable, Spherical OD