UG2M50NL 50MM UNMTD BALL BRG
10423375
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 50 mm
- Locking Type: Set Screw
- Type of Seal: N Lip Seal
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (mm): 53.18 mm
- C Dynamic Load Rating: 7920 lb
- Co Static Load Rating: 5220 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (mm): 6.81 mm
- Distance from Inner Ring Long Hub Face to Centerline of Setscrew (mm): 9.6 mm
- Height: 3.00
- Inner Ring Hub Diameter (mm): 62.86 mm
- Length: 4.00
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 4800 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 1.81
- Outer Ring Width (mm): 22 mm
- Outside Diameter (mm): 90 mm
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Short Hub Length (mm): 21.034 mm
- Size Code: 210
- Thread Size: #3/8-24
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0985 cps
- Vibration Frequency Outer Ring Defect: 0.0682 cps
- Vibration Frequency Roller Spin: 0.0445 cps
- Weight unit: LB
- Width: 4.00
50 mm Unmounted Ball Bearing, Standard Duty, Relubricatable, Setscrew Locking, Single Lip Contact Seal