UG2E64NL 4 UNMTD BALL BRG
10430686
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4 in
- Locking Type: Set Screw
- Type of Seal: N Lip Seal
- Available Seal Type: N Lip Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (in): 4 1/4 in
- C Dynamic Load Rating: 27560 lb
- Co Static Load Rating: 20900 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.504 in
- Height: 9.25
- Inner Ring Hub Diameter (in): 4.913 in
- Length: 9.50
- Locking Collar Outside Diameter (in): 5 15/16 in
- Locking Device Kit: U2635S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 2500 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 16.00
- Outer Ring Width (in): 1.5748 in
- Outside Diameter (in): 7.0866 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 1225-1350 in/lbs
- Short Hub Length (in): 1.6719 in
- Size Code: 220
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0985 cps
- Vibration Frequency Outer Ring Defect: 0.0682 cps
- Vibration Frequency Roller Spin: 0.0445 cps
- Weight unit: LB
- Width: 4.50
4" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Single Lip Contact Seal, Relubricatable, Spherical OD