UG2E56NL 3 1/2 UNMTD BALL BRG
10434132
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.5 in
- Locking Type: Set Screw
- Type of Seal: N Lip Seal
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (in): 3 9/16 in
- C Dynamic Load Rating: 18850 lb
- Co Static Load Rating: 14300 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.415 in
- Height: 6.63
- Inner Ring Hub Diameter (in): 4.158 in
- Length: 6.63
- Locking Collar Outside Diameter (in): 5 3/16 in
- Locking Device Kit: U2555S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 2950 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 9.20
- Outer Ring Width (in): 1.3386 in
- Outside Diameter (in): 5.9055 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 620-680 in/lbs
- Short Hub Length (in): 1 7/16 in
- Size Code: 217
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1072 cps
- Vibration Frequency Outer Ring Defect: 0.0762 cps
- Vibration Frequency Roller Spin: 0.0480 cps
- Weight unit: LB
- Width: 3.75
3 1/2" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Single Lip Contact Seal, Spherical OD, Relubricatable