UG240NL 2 1/2 UNMTD BALL BRG
10441729
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.5 in
- Locking Type: Set Screw
- Type of Seal: N Lip Seal
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Standard Duty
- Bore Length (in): 2 11/16 in
- C Dynamic Load Rating: 12920 lb
- Co Static Load Rating: 9010 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.343 in
- Height: 3.00
- Inner Ring Hub Diameter (in): 3.331 in
- Length: 5.00
- Locking Collar Outside Diameter (in): 4 3/16 in
- Locking Device Kit: U2435S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 3850 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 5.80
- Outer Ring Width (in): 1.0630 in
- Outside Diameter (in): 4.7244 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 430-460 in/lbs
- Short Hub Length (in): 1 in
- Size Code: 213
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0983 cps
- Vibration Frequency Outer Ring Defect: 0.0683 cps
- Vibration Frequency Roller Spin: 0.0447 cps
- Weight unit: LB
- Width: 5.00
2 1/2" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Single Lip Contact Seal, Relubricatable, Spherical OD