UG356L 3 1/2 UNMTD BALL BRG
10406816
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.5 in
- Locking Type: Set Screw
- Type of Seal: Clearance Seal
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- Bore Length (in): 4 15/16 in
- C Dynamic Load Rating: 35070 lb
- Co Static Load Rating: 24100 lb
- Height: 8.00
- Inner Ring Hub Diameter (in): 4.763 in
- Length: 8.00
- Locking Collar Outside Diameter (in): 6 in
- Locking Collar Width (in): 1 1/8 in
- Locking Device Kit: U3565S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 3100 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 23.50
- Outer Ring Width (in): 1.9291 in
- Outside Diameter (in): 7.4806 in
- Primary Seal: CLEARANCE SEAL WITH FLINGERS
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 1225-1350 in/lbs
- Short Hub Length (in): 2 1/32 in
- Size Code: 356
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0818 cps
- Vibration Frequency Outer Ring Defect: 0.0315 cps
- Vibration Frequency Roller Spin: 0.0348 cps
- Weight unit: LB
- Width: 6.13
3 1/2" Unmounted Ball Bearing, Heavy Duty, Setscrew Locking, Clearance Seal