UG312L 3/4 UNMTD BALL BRG
10408326
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.75 in
- Locking Type: Set Screw
- Type of Seal: Clearance Seal
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- Bore Length (in): 1 15/32 in
- C Dynamic Load Rating: 3614 lb
- Co Static Load Rating: 1770 lb
- Height: 2.00
- Inner Ring Hub Diameter (in): 1.194 in
- Length: 3.00
- Locking Collar Outside Diameter (in): 1 5/8 in
- Locking Collar Width (in): 11/32 in
- Locking Device Kit: U3125S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 10950 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 1.00
- Outer Ring Width (in): 0.7874 in
- Outside Diameter (in): 2.0472 in
- Primary Seal: CLEARANCE SEAL WITH FLINGERS
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 33-40 in/lbs
- Short Hub Length (in): 5/8 in
- Size Code: 312
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0062 cps
- Vibration Frequency Inner Ring Defect: 0.0738 cps
- Vibration Frequency Outer Ring Defect: 0.0428 cps
- Vibration Frequency Roller Spin: 0.0293 cps
- Weight unit: LB
- Width: 3.00
3/4" Unmounted Ball Bearing, Heavy Duty, Setscrew Locking, Clearance Seal