UG343L 2 11/16 UNMTD BALL BRG
10414326
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.6875 in
- Locking Type: Set Screw
- Type of Seal: Clearance Seal
- Available Seal Type: N Double Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- Bore Length (in): 3 13/16 in
- C Dynamic Load Rating: 23420 lb
- Co Static Load Rating: 15300 lb
- Height: 6.88
- Inner Ring Hub Diameter (in): 3.732 in
- Length: 6.88
- Locking Collar Outside Diameter (in): 4 3/4 in
- Locking Collar Width (in): 7/8 in
- Locking Device Kit: U3445S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 3950 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 12.58
- Outer Ring Width (in): 1.6142 in
- Outside Diameter (in): 5.9055 in
- Primary Seal: CLEARANCE SEAL WITH FLINGERS
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 620-680 in/lbs
- Short Hub Length (in): 1 9/16 in
- Size Code: 344
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0820 cps
- Vibration Frequency Outer Ring Defect: 0.0513 cps
- Vibration Frequency Roller Spin: 0.0342 cps
- Weight unit: LB
- Width: 4.88
2 11/16" Unmounted Ball Bearing, Heavy Duty, Setscrew Locking, Clearance Seal