UG331NL 1 15/16 UNMTD BALL BRG
10415861
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 1.9375 in
- Bore Size (mm): 49.2125 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- C Dynamic Load Rating: 13900 lb
- Co Static Load Rating: 8500 lb
- Locking Device Kit: U3315S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 3900 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 4.67
- Outside Diameter (in): 4.33 in
- Outside Diameter (mm): 109.999 mm
- Primary Seal: BUNA DBL LIP SEAL WITH FLGRS
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 331
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0825 cps
- Vibration Frequency Outer Ring Defect: 0.0508 cps
- Vibration Frequency Roller Spin: 0.0330 cps
- Weight unit: LB
Link-Belt UG331NL Ball Bearings UG300 Unmounted Replacement Bearing. Contact Rexnord for more details.