UG331L 1 15/16 UNMTD BALL BRG
10417367
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.9375 in
- Locking Type: Set Screw
- Type of Seal: Clearance Seal
- Available Seal Type: N Double Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- Bore Length (in): 2 13/16 in
- C Dynamic Load Rating: 13900 lb
- Co Static Load Rating: 8500 lb
- Height: 3.00
- Inner Ring Hub Diameter (in): 2.701 in
- Length: 5.00
- Locking Collar Outside Diameter (in): 3 7/16 in
- Locking Collar Width (in): 21/32 in
- Locking Device Kit: U3315S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 5600 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 2.21
- Outer Ring Width (in): 1.2598 in
- Outside Diameter (in): 4.3307 in
- Primary Seal: CLEARANCE SEAL WITH FLINGERS
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Short Hub Length (in): 1 9/64 in
- Size Code: 331
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0825 cps
- Vibration Frequency Outer Ring Defect: 0.0508 cps
- Vibration Frequency Roller Spin: 0.0330 cps
- Weight unit: KG
- Width: 5.00
1 15/16" Unmounted Ball Bearing, Heavy Duty, Setscrew Locking, Clearance Seal