UG351L 3 3/16 UNMTD BALL BRG
10417371
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.1875 in
- Locking Type: Set Screw
- Type of Seal: Clearance Seal
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- Bore Length (in): 4 13/32 in
- C Dynamic Load Rating: 28990 lb
- Co Static Load Rating: 19500 lb
- Height: 6.88
- Inner Ring Hub Diameter (in): 4.247 in
- Length: 6.88
- Locking Collar Outside Diameter (in): 5 11/16 in
- Locking Collar Width (in): 1 in
- Locking Device Kit: U3515S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 3400 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 16.93
- Outer Ring Width (in): 1.7717 in
- Outside Diameter (in): 6.6929 in
- Primary Seal: CLEARANCE SEAL WITH FLINGERS
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 1225-1350 in/lbs
- Short Hub Length (in): 1 13/16 in
- Size Code: 351
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0818 cps
- Vibration Frequency Outer Ring Defect: 0.0515 cps
- Vibration Frequency Roller Spin: 0.0345 cps
- Weight unit: LB
- Width: 4.88
3 3/16" Unmounted Ball Bearing, Heavy Duty, Setscrew Locking, Clearance Seal