UG324JL 1 1/2 UNMTD BALL BRG
10424787
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.5 in
- Locking Type: Set Screw
- Type of Seal: Clearance Seal
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- Bore Length (in): 2 5/16 in
- C Dynamic Load Rating: 9126 lb
- Co Static Load Rating: 5390 lb
- Height: 3.00
- Inner Ring Hub Diameter (in): 2.204 in
- Length: 4.00
- Locking Collar Outside Diameter (in): 3 1/16 in
- Locking Collar Width (in): 9/16 in
- Locking Device Kit: U3255S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 7200 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 2.94
- Outer Ring Width (in): 1.1024 in
- Outside Diameter (in): 3.5433 in
- Primary Seal: FLINGERS ONLY
- Retainer Type: Steel
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Short Hub Length (in): 59/64 in
- Size Code: 324
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0822 cps
- Vibration Frequency Outer Ring Defect: 0.0512 cps
- Vibration Frequency Roller Spin: 0.0340 cps
- Weight unit: LB
- Width: 4.00
1 1/2" Unmounted Ball Bearing, Heavy Duty, Setscrew Locking, Clearance Seal, Steel Retainers