UG315L 15/16 UNMTD BALL BRG
10434133
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.9375 in
- Locking Type: Set Screw
- Type of Seal: Clearance Seal
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- Bore Length (in): 1 43/64 in
- C Dynamic Load Rating: 4810 lb
- Co Static Load Rating: 2450 lb
- Height: 2.00
- Inner Ring Hub Diameter (in): 1.451 in
- Length: 3.00
- Locking Collar Outside Diameter (in): 2 in
- Locking Collar Width (in): 13/32 in
- Locking Device Kit: U3165S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 9350 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 1.56
- Outer Ring Width (in): 0.8661 in
- Outside Diameter (in): 2.4409 in
- Primary Seal: CLEARANCE SEAL WITH FLINGERS
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Short Hub Length (in): 11/16 in
- Size Code: 316
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0062 cps
- Vibration Frequency Inner Ring Defect: 0.0732 cps
- Vibration Frequency Outer Ring Defect: 0.0435 cps
- Vibration Frequency Roller Spin: 0.0305 cps
- Weight unit: LB
- Width: 3.00
15/16" Unmounted Ball Bearing, Heavy Duty, Setscrew Locking, Clearance Seal