UG332JLK5C5 2 UNMTD BALL BRG
10443238
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2 in
- Locking Type: Set Screw
- Type of Seal: Clearance Seal
- Available Seal Type: N Double Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- Bore Length (in): 3 1/16 in
- C Dynamic Load Rating: 16070 lb
- Co Static Load Rating: 10000 lb
- Height: 3.25
- Inner Ring Hub Diameter (in): 2.959 in
- Length: 5.50
- Locking Collar Outside Diameter (in): 3 15/16 in
- Locking Collar Width (in): 3/4 in
- Locking Device Kit: U3355S
- Lubrication Type: PRESERVATIVE ONLY - NO GREASE
- Maximum Speed (RPM): 4950 rpm
- Maximum Temperature (C): 204 (with suitable lubricant) C
- Maximum Temperature (F): 400 (with suitable lubricant) F
- Mounted Clearance: C5 INCREASED
- Net Weight: 7.00
- Outer Ring Width (in): 1.3386 in
- Outside Diameter (in): 4.7244 in
- Primary Seal: FLINGERS ONLY
- Retainer Type: Steel
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 430-460 in/lbs
- Short Hub Length (in): 1 7/32 in
- Size Code: 335
- Special Lube Percent: 0% FILL
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0823 cps
- Vibration Frequency Outer Ring Defect: 0.0510 cps
- Vibration Frequency Roller Spin: 0.0333 cps
- Weight unit: LB
- Width: 5.50
2" Unmounted Ball Bearing, Heavy Duty, Setscrew Locking, Clearance Seal, Steel retainer, Preservative only - no grease, Increased C5 internal clearance