UG3K55L 3 7/16 UNMTD BALL BRG
10441735
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.4375 in
- Locking Type: Set Screw
- Type of Seal: Clearance Seal
- Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bearing Type: Heavy Duty
- Bore Length (in): 3 31/32 in
- C Dynamic Load Rating: 45000 lb
- Co Static Load Rating: 31600 lb
- Height: 9.75
- Inner Ring Hub Diameter (in): 5.339 in
- Length: 9.75
- Locking Collar Outside Diameter (in): 5 3/16 in
- Locking Collar Width (in): 1 in
- Locking Device Kit: H2320055
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 2750 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 30.00
- Outer Ring Width (in): 2.1654 in
- Outside Diameter (in): 8.4646 in
- Primary Seal: CLEARANCE SEAL WITH FLINGERS
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Shaft Locking Collar Kit/Adapter Assembly: H2320055
- Short Hub Length (in): 1 9/16 in
- Size Code: 363
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0065 cps
- Vibration Frequency Inner Ring Defect: 0.0817 cps
- Vibration Frequency Outer Ring Defect: 0.0516 cps
- Vibration Frequency Roller Spin: 0.0340 cps
- Weight unit: LB
- Width: 5.75
3 7/16" Unmounted Ball Bearing, Heavy Duty, Adapter Mounted, Clearance Seal