W222EL 1 3/8 UNMTD BALL BRG
10435642
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.375 in
- Locking Type: Eccentric
- Type of Seal: E Lip Seal
- Available Seal Type: E Lip Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Intermediate Duty
- Bore Length (in): 1 17/32 in
- C Dynamic Load Rating: 5810 lb
- Co Static Load Rating: 3440 lb
- Height: 2.00
- Inner Ring Hub Diameter (in): 1.847 in
- Inner Ring Width (in): 1 in
- Length: 3.00
- Locking Collar Outside Diameter (in): 2 3/16 in
- Locking Collar Width (in): 11/16 in
- Locking Device Kit: W2225S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 4800 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 1.20
- Outer Ring Width (in): 0.7480 in
- Outside Diameter (in): 2.8346 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Short Hub Length (in): 0.3740 in
- Size Code: 207
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0383 cps
- Weight unit: LB
- Width: 3.00
1 3/8" Unmounted Ball Bearing, Intermediate Duty, Eccentric Cam Locking Collar, Single Lip Contact Seal, Non-relubricatable, Spherical OD