WBG2B08EL 1/2 UNMTD BALL BRG
10418942
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.5 in
- Locking Type: Eccentric
- Type of Seal: E Lip Seal
- Available Seal Type: E Lip Seal
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: Intermediate Duty
- Bore Length (in): 1 1/8 in
- C Dynamic Load Rating: 2360 lb
- Co Static Load Rating: 1110 lb
- Distance from Bearing Centerline to Centerline of Lube Hole (in): 0.158 in
- Height: 2.00
- Inner Ring Hub Diameter (in): 0.879 in
- Inner Ring Width (in): 0.75 in
- Length: 3.00
- Locking Collar Outside Diameter (in): 1 1/8 in
- Locking Collar Width (in): 17/32 in
- Locking Device Kit: W2B085S
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 9000 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Mounted Clearance: C3 STANDARD
- Net Weight: 0.35
- Outer Ring Fillet Radius (in): 0.024 in
- Outer Ring Width (in): 0.5118 in
- Outside Diameter (in): 1.5748 in
- Primary Seal: BUNA SINGLE LIP CONTACT SEAL
- Retainer Type: NYLON
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Short Hub Length (in): 0.2559 in
- Size Code: 203
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0062 cps
- Vibration Frequency Inner Ring Defect: 0.0738 cps
- Vibration Frequency Outer Ring Defect: 0.0428 cps
- Vibration Frequency Roller Spin: 0.0293 cps
- Weight unit: LB
- Width: 3.00
1/2" Unmounted Ball Bearing, Intermediate Duty, Eccentric Cam Locking Collar, Single Lip Contact Seal, Relubricatable, Cylindrical OD