AK7200 ADAPTER SLEEVE KIT
10426750
MFG #: Rex
$0.00
/
- Series: 9000 Series Adapter Sleeve Kits
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 3.00
- Length: 4.00
- Net Weight: 1.10
- Size Code: 7
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
2" Adapter Assembly for 9000 Series Spherical Roller Bearing