SNW623 ADAPTER ASSY
10420224
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.4375 in
- Series: Solid Housed Adapter Assemblies
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Height: 4.50
- Length: 8.50
- Net Weight: 2.21
- Size Code: B624
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
1 7/16" Adapter Assembly for Spherical Roller Bearing Unit