A11307 AUX CAP KIT OPEN FIXED
10407258
MFG #: Rex
$0.00
/
- Size Code: 11
- Series: Auxiliary Cap Kits-Open Fixed
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Bore Size (in): 3.4375 in
- Height: 8.63
- Length: 8.63
- Net Weight: 7.80
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.94
3 7/16" Open Auxiliary Cap Kit for Fixed Units in 2000, 3000, 5000 and 9000 Series Bearings