A116311 AUX CAP KIT 6000 OPN FIXD
10431239
MFG #: Rex
$0.00
/
- Size Code: 11
- Series: Auxiliary Cap Kits-Open Fixed
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 8.63
- Length: 8.63
- Net Weight: 11.25
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.94
3 11/16" Open Auxiliary Cap Kit for Fixed Units in 6000 Series Bearings