CC6 EXTENDEDTHREADED COVER KIT
10824870
MFG #: Rex
$0.00
/
- Size Code: 6
- Bearing Brand: REX ROLLER BEARING
- Height: 2.00
- Length: 10.00
- Net Weight: 0.30
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
Extended Threaded Cover Conversion Kit