B436CC EXTENDED THREADED COVER KIT

10826379 MFG #: Rex
$0.00 /
  • Size Code: B436
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Height: 2.00
  • Length: 4.00
  • Net Weight: 0.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Extended Threaded Cover Conversion Kit
QTY