PKLB6887FR02 HOUSING
10433928
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5.4375 in
- Net Weight: 225.00
- Weight unit: LB
5 7/16" Two-Piece, 4-Bolt Cast Steel Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals