PKELB6880FRC02 5 HOUSING & SEALS
10443021
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5 in
- Net Weight: 191.00
- Weight unit: LB
5" Cast Steel Expansion 4-Bolt Split Pillow Block Housing and Triple-Ring Metal Labyrinth Seal on One Side, Closed End Cap on Other