PLB6847D802 2 15/16 HOUSING & SEALS
10408194
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.9375 in
- Height: 13.50
- Length: 7.25
- Net Weight: 35.57
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
2 15/16" Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with D8 Taconite Sealing System