PLB6859FD802 3 11/16 HOUSING & SEALS
10414147
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.6875 in
- Height: 11.00
- Length: 18.00
- Net Weight: 84.70
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.75
3 11/16" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with D8 Taconite Sealing System