PLB68128FD802 8 HOUSING & SEALS
10433966
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 7.5 in
- Net Weight: 453.00
- Weight unit: LB
8" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with D8 Taconite Sealing System