PLB6855FD802 3 7/16 HOUSING & SEALS
10435471
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.4375 in
- Height: 15.63
- Length: 9.13
- Net Weight: 62.90
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.75
3 7/16" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with D8 Taconite Sealing System