PLB6843D802 2 11/16 HOUSING & SEALS
10436979
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.6875 in
- Height: 13.50
- Length: 7.25
- Net Weight: 32.75
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
2 11/16" Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with D8 Taconite Sealing System