PLB68112FR02 7 HOUSING & SEALS
10415671
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 7 in
- Net Weight: 294.00
- Weight unit: LB
7" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals