PLB6872FR02 4 1/2 HOUSING & SEALS
10423205
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4.5 in
- Net Weight: 125.00
- Weight unit: LB
4 1/2" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals