PLB6895FRC02 5 15/16 HOUSING & SEALS
10424645
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5.9375 in
- Net Weight: 210.00
- Weight unit: LB
5 15/16" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals, Closed End Cap