PLB6864FR02 4 HOUSING & SEALS
10426190
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4 in
- Height: 16.00
- Length: 10.50
- Net Weight: 77.05
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.63
4" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals