PLB68128FR02 8 HOUSING & SEALS
10440072
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 8 in
- Net Weight: 437.50
- Weight unit: LB
8" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals