BY41062203 HOUSING PLB6864 747XXD
10436229
MFG #: Link-Belt
$0.00
/
- Height: 16.00
- Length: 10.50
- Net Weight: 76.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.63
Contact Application Engineering