PLB6947FR02 2 15/16 HOUSING & SEALS
10414164
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.9375 in
- Height: 15.63
- Length: 9.13
- Net Weight: 58.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.75
2 15/16" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals