PLB7885FR02 85MM HOUSING & SEALS
10406655
MFG #: Link-Belt
$0.00
/
- Height: 13.50
- Length: 7.25
- Net Weight: 35.70
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
85 mm Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals