285BY33 BRZ BUSHING
10410119
MFG #: Link-Belt
$0.00
/
- Series: Bushings-Replacement-Bronze
- Height: 1.81
- Length: 5.63
- Net Weight: 1.50
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.19
2 3/16" Replacement Bronze Insert for Rigid Sleeve Bearing