285BY26 BRZ BUSHING
10411652
MFG #: Link-Belt
$0.00
/
- Series: Bushings-Replacement-Bronze
- Height: 2.00
- Length: 3.00
- Net Weight: 1.00
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
1" Replacement Bronze Insert for Rigid Sleeve Bearing