285BY333 BRZ BUSHING
10411654
MFG #: Link-Belt
$0.00
/
- Series: Bushings-Replacement-Bronze
- Height: 14.63
- Length: 8.38
- Net Weight: 30.95
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.25
6 7/16" Replacement Bronze Insert for Rigid Sleeve Bearing