285BY212 1 1/2 BRZ BUSHING
10420617
MFG #: Link-Belt
$0.00
/
- Series: Bushings-Replacement-Bronze
- Height: 2.00
- Length: 4.00
- Net Weight: 0.63
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
1 1/2" Replacement Bronze Insert for Rigid Sleeve Bearing