285BY340 BRZ BUSHING
10434435
MFG #: Link-Belt
$0.00
/
- Series: Bushings-Replacement-Bronze
- Height: 11.00
- Length: 18.00
- Net Weight: 63.00
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.75
10" Replacement Bronze Insert for Rigid Sleeve Bearing