285BY218 2 BRZ BUSHING
10440558
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2 in
- Series: Bushings-Replacement-Bronze
- Net Weight: 1.50
- Sleeve Material: Bronze
- Weight unit: LB
2" Replacement Bronze Insert for Rigid Sleeve Bearing