LB6847D5 PENTAC SEAL & SEAL RING
10407798
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.9375 in
- Height: 1.25
- Length: 4.50
- Net Weight: 0.50
- Series: D5 Seal Kits
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.50
D5 Pentac Five-Point Sealing System for Spherical Roller Bearing Split Pillowblock Units